Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
260-206
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 16 AWG
Strip length
8 - 9 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
18 A
No. of poles
6
Height
17.00 mm
Width
62.50 mm
Depth
25.00 mm
Number of connection points
24
Number of potentials
6
Color
grau
Weight
16.420 g
Comment
L = (No. of poles x pole width) | L1 = L + 8,1 mm | L2 = L + 14,5 mm
eCl@ss 7.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices